MC14076B: 4-Bit D Register with Three-State Outputs

Description: The MC14076B 4-Bit Register consists of four D-typ...
  • The MC14076B 4-Bit Register consists of four D-type flip-flops operating synchronously from a common clock. OR gated output-disable inputs force the outputs into a high-impedance state for use in bus organized systems. OR gated data-disable inputs cause the Q outputs to be fed back to the D inputs of the flip-flops. Thus they are inhibited from changing state while the clocking process remains undisturbed. An asynchronous master root is provided to clear all four flip-flops simultaneously independent of the clock or disable inputs.
  • Features
  • Three-State Outputs with Gated Control Lines
  • Fully Independent Clock Allows Unrestricted Operation for the Two Modes: Parallel Load and Do Nothing
  • Asynchronous Master Reset
  • Four Bus Buffer Registers
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-Power TTL Loads or One Low-Power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14076BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit D Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • MC14076BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit D Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,500
  • NLV14076BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit D Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 250 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site