MC14094B: 8-Bit Storage/Shift Register with Three-State Outputs

Description: The MC14094B combines an 8-stage shift register wi...
  • The MC14094B combines an 8-stage shift register with a data latch for each stage and a three-state output from each latch.

    Data is shifted on the positive clock transition and is shifted from the seventh stage to two serial outputs. The QS output data is for use in high-speed cascaded systems. The Q S output data is shifted on the following negative clock transition for use in low-speed cascaded systems.

    Data from each stage of the shift register is latched on the negative transition of the strobe input. Data propagates through the latch while strobe is high.

    Outputs of the eight data latches are controlled by three-state buffers which are placed in the high-impedance state by a logic Low on Output Enable.
  • Features
  • Three-State Outputs
  • Capable of Driving Two Low-Power TTL Loads or One Low-Power Schottky TTL Load Over the Rated Temperature Range
  • Input Diode Protection
  • Data Latch
  • Dual Outputs for Data Out on Both Positive and Negative Clock Transitions
  • Useful for Serial-to-Parallel Data Conversion
  • Pin-for-Pin Compatible with CD4094B
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14094BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Storage/Shift Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>10K
  • ON Semiconductor:28,464
  • MC14094BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Storage/Shift Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>10K
  • MC14094BDTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Storage/Shift Register with Three-State Outputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLV14094BDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Storage/Shift Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV14094BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Storage/Shift Register with Three-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NLV14094BDTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Storage/Shift Register with Three-State Outputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 250 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site