MC14174B: Hex D-Type Flip-Flop

Description: The MC14174B hex type D flip-flop is constructed w...
  • The MC14174B hex type D flip-flop is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. Data on the D inputs which meets the setup time requirements is transferred to the Q outputs on the positive edge of the clock pulse. All six flip-flops share common clock and reset inputs. The reset is active low, and independent of the clock.
  • Features
  • Static Operation
  • All Inputs and Outputs Buffered
  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-Power TTL Loads or One Low-Power Schottky TTL Load over the Rated Temperature Range
  • Functional Equivalent to TTL 74174
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14174BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex D-Type Flip-Flop
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:7,500
  • NLV14174BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex D-Type Flip-Flop
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 160 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site