MC14175B: Quad D-Type Flip-Flop

Description: The MC14175B quad type D flip-flop is constructed ...
  • The MC14175B quad type D flip-flop is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. Each of the four flip-flops is positive-edge triggered by a common clock input (C). An active-low reset input (R) asynchronously resets all flip-flops. Each flip-flop has independent Data (D) inputs and complementary outputs (Q and Q). These devices may be used as shift register elements or as type T flip-flops for counter and toggle applications.
  • Features
  • Complementary Outputs
  • Static Operation
  • All Inputs and Outputs Buffered
  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Output Compatible with Two Low-Power TTL Loads or One Low-Power Schottky TTL Load
  • Functional Equivalent to TTL 74175
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14175BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad D-Type Flip-Flop
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • MC14175BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad D-Type Flip-Flop
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NLV14175BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad D-Type Flip-Flop
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 160 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site