MC14503B: Hex Non-inverting Buffer, 3-State

Description: The MC14503B is a hex non-inverting buffer with 3-...
  • The MC14503B is a hex non-inverting buffer with 3-state outputs, and a high current source and sink capability. The 3-state outputs make it useful in common bussing applications. Two disable controls are provided. A high level on the Disable A input causes the outputs of buffers 1 through 4 to go into a high impedance state and a high level on the Disable B input causes the outputs of buffers 5 and 6 to go into a high impedance state.
  • Features
  • 3-State Outputs
  • TTL Compatible - Will Drive One TTL Load Over Full Temperature Range
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Two Disable Controls for Added Versatility
  • Pin for Pin Replacement for MM80C97 and 340097
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14503BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Non-inverting Buffer, 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<100
  • MC14503BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Non-inverting Buffer, 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:5,000
  • NLV14503BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Non-inverting Buffer, 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 80 
  • IO Max (mA): 6.2 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site