MC14511B: BCD-to-7-Segment Latch/Decoder/Driver

Description: The MC14511B BCD-to-seven segment latch/decoder/dr...
  • The MC14511B BCD-to-seven segment latch/decoder/driver is constructed with complementary MOS (CMOS) enhancement mode devices and NPN bipolar output drivers in a single monolithic structure. The circuit provides the functions of a 4-bit storage latch, an 8421 BCD-to-seven segment decoder, and an output drive capability. Lamp test (LTbar), blanking (BIbar), and latch enable (LE) inputs are used to test the display, to turn-off or pulse modulate the brightness of the display, and to store a BCD code, respectively. It can be used with seven-segment light-emitting diodes (LED), incandescent, fluorescent, gas discharge, or liquid crystal readouts either directly or indirectly.

    Applications include instrument (e.g., counter, DVM, etc.) display driver, computer/calculator display driver, cockpit display driver, and various clock, watch, and timer uses.
  • Features
  • Low Logic Circuit Power Dissipation
  • High-Current Sourcing Outputs (Up to 25 mA)
  • Latch Storage of Code
  • Blanking Input
  • Lamp Test Provision
  • Readout Blanking on all Illegal Input Combinations
  • Lamp Intensity Modulation Capability
  • Time Share (Multiplexing) Facility
  • Supply Voltage Range = 3.0 V to 18 V
  • Capable of Driving Two Low-power TTL Loads, One Low-power Schottky TTL Load or Two HTL Loads Over the Rated Temperature Range
  • Chip Complexity: 216 FETs or 54 Equivalent Gates
  • Triple Diode Protection on all Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14511BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD-to-7-Segment Latch/Decoder/Driver
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • MC14511BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD-to-7-Segment Latch/Decoder/Driver
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<1K
  • MC14511BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD-to-7-Segment Latch/Decoder/Driver
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,000
  • PandS:<1K
  • NLV14511BDWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: BCD-to-7-Segment Latch/Decoder/Driver
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • Packages
    Specifications
  • Type: Latch 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 580 
  • IO Max (mA): 25 
  • Package Type: SOIC-16  SOIC-16W 
  • ON Semiconductor Full Web Site