MC14528B: Dual Monostable Multivibrator

Description: The MC14528B is a dual, retriggerable, resettable ...
  • The MC14528B is a dual, retriggerable, resettable monostable multivibrator. It may be triggered from either edge of an input pulse, and produces an output pulse over a wide range of widths, the duration of which is determined by the external timing components, CX and RX.
  • Features
  • Separate Reset Available
  • Diode Protection on All Inputs
  • Triggerable from Leading or Trailing Edge Pulse
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • This part should only be used in new designs where the pulse width is < 10 µs.

    Note: For designs requiring a pulse width > 10 µs, please see the MC14538, which is pin-for-pin compatible.
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14528BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Monostable Multivibrator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • MC14528BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Monostable Multivibrator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:50,000
  • NLV14528BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Monostable Multivibrator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Multivibrator 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 240 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site