MC14549B: Successive Approximation Register

Description: The MC14549B and MC14559B successive approximation...
  • The MC14549B and MC14559B successive approximation registers are 8 bit registers providing all the digital control and storage necessary for successive approximation analog to digital conversion systems. These parts differ in only one control input. The Master Reset (MR) on the MC14549B is required in the cascaded mode when more than 8 bits are desired. The Feed Forward (FF) of the MC14559B is used for register shortening where End of Conversion (EOC) is required after less than eight cycles.

    Applications for the MC14549B and MC14559B include analog-to-digital conversion, with serial and parallel outputs.
  • Features
  • Totally Synchronous Operation
  • All Outputs Buffered
  • Single Supply Operation
  • Serial Output
  • Retriggerable
  • Compatible with a Variety of Digital and Analog Systems such as the MC1408 8-Bit D/A Converter
  • All Control Inputs Positive-Edge Triggered
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving 2 Low-Power TTL Loads, 1 Low-Power Schottky TTL Load or 2 HTL Loads Over the Rated Temperature Range
  • Chip Complexity: 488 FETs or 122 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14549BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Successive Approximation Register
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,000
  • NLV14549BDWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Successive Approximation Register
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 420 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site