MC14551B: Quad 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)

Description: The MC14551B is a digitally-controlled analog swit...
  • The MC14551B is a digitally-controlled analog switch. This device implements a 4PDT solid state switch with low ON impedance and very low OFF Leakage current. Control of analog signals up to the complete supply voltage range can be achieved.
  • Features
  • Triple Diode Protection on All Control Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Analog Voltage Range (VDD - VEE) = 3.0 to 18 V Note: VEE must be less than or equal to VSS
  • Linearized Transfer Characteristics
  • Low Noise - 12 nVW sq. root Cycle, f is greater than or equal to 1.0 kHz typical
  • For Low RON, Use The HC4051, HC4052, or HC4053 High-Speed CMOS Devices
  • Switch Function is Break Before Make
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14551BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • MC14551BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Newark:<100
  • NLV14551BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: 4PDT 
  • Icc Max (µA): 600 
  • ron Max (Ω): 500 
  • VCC Min (V):
  • VCC Max (V): 18 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site