MC14557B: 1- to 64-Bit Variable Length Shift Register

Description: MC14557B...
  • MC14557B
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14557BDWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1- to 64-Bit Variable Length Shift Register
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • MC14557BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1- to 64-Bit Variable Length Shift Register
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 260 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site