MC14569B: Programmable Divide-By-N Dual 4-Bit Binary/BCD Down Counter

Description: The MC14569B is a programmable divide-by-N dual 4-...
  • The MC14569B is a programmable divide-by-N dual 4-bit binary or BCD down counter constructed with MOS P-channel and N-channel enhancement mode devices (complementary MOS) in a monolithic structure.

    This device has been designed for use with the MC14568B phase comparator/counter in frequency synthesizers, phase-locked loops, and other frequency division applications requiring low power dissipation and/or high noise immunity.
  • Features
  • Speed-up Circuitry for Zero Detection
  • Each 4-Bit Counter Can Divide Independently in BCD or Binary Mode
  • Can be Cascaded With MC14526B for Frequency Synthesizer Applications
  • All Outputs are Buffered
  • Schmitt Triggered Clock Conditioning
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14569BDWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Programmable Divide-By-N Dual 4-Bit Binary/BCD Down Counter
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • MC14569BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Programmable Divide-By-N Dual 4-Bit Binary/BCD Down Counter
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:2,000
  • NLV14569BDWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Programmable Divide-By-N Dual 4-Bit Binary/BCD Down Counter
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 500 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site