MC33077: Operational Amplifier, Low Noise, Dual

Description: The MC33077 is a precision high quality, high freq...
  • The MC33077 is a precision high quality, high frequency, low noise monolithic dual op-amp employing innovative bipolar design techniques. Precision matching coupled with a unique analog resistor trim technique is used to obtain low input offset voltages. Dual-doublet frequency compensation techniques are used to enhance the gain bandwidth product of the amplifier. In addition, the MC33077 offers low input noise voltage, low temperature coefficient of input offset voltage, high slew rate, high AC and DC open loop voltage gain and low supply current drain. The all NPN transistor output stage exhibits no deadband cross-over distortion, large output voltage swing, excellent phase and gain margins, low open loop output impedance and symmetrical source and sink AC frequency performance.

    The MC33077 is available in plastic DIP and SO-8 packages (P and D suffixes).
  • Features
  • Low Voltage Noise: 4.4 nV/ Hz @ 1.0 kHz
  • Low Input Offset Voltage: 0.2 mV
  • Low TC of Input Offset Voltage: 2.0 ?V/° C
  • High Gain Bandwidth Product: 37 MHz @ 100 kHz
  • High AC Voltage Gain: 370 @ 100 kHz; 1850 @ 20 kHz
  • Unity Gain Stable: with Capacitance Loads to 500 pF
  • High Slew Rate: 11 V/µs
  • Low Total Harmonic Distortion: 0.007%
  • Large Output Voltage Swing: +14 V to -14.7 V
  • High DC Open Loop Voltage Gain: 400 k (112 dB)
  • High Common Mode Rejection: 107 dB
  • Low Power Supply Drain Current: 3.5 mA
  • Dual Supply Operation: +/-2.5 V to +/-18 V
  • Applications
  • Signal Conditioning
  • End Products
  • Smart Electric Meters
  • Audio Amplifiers
  • Patient Monitors
  • Personal Health and Wellness Monitors
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33077DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<100
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:5,390
  • MC33077DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • MC33077PG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MC33077D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC33077DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC33077P
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V): 18 
  • Iq Typ (mA): 3.5 
  • VOS Max (mV):
  • GBW Typ (MHz): 37 
  • SR Typ (V/µs): 11 
  • IO Typ (mA): 26 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 4.4 
  • Ibias Typ (pA): 280000 
  • CMRR Typ (dB): 107 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site