MC33078: Operational Amplifier, Low Noise, Dual

Description: The MC33078/9 series is a family of high quality m...
  • The MC33078/9 series is a family of high quality monolithic op-amps employing Bipolar technology with innovative high performance concepts for quality audio and data signal processing applications. This family incorporates the use of high frequency PNP input transistors to produce amplifiers exhibiting low input voltage noise with high gain bandwidth product and slew rate. The all NPN output stage exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source and sink AC frequency performance.

    The MC33078/9 family offers both dual and is available in the plastic DIP and SOIC packages (P and D suffixes).
  • Features
  • Dual Supply Operation: +/-5.0 V to +/-18 V
  • Low Voltage Noise: 4.5 nV/ Hz
  • Low Input Offset Voltage: 0.15 mV
  • Low T.C. of Input Offset Voltage: 2.0 µV/ C
  • Low Total Harmonic Distortion: 0.002%
  • High Gain Bandwidth Product: 16 MHz
  • High Slew Rate: 7.0 V/µs
  • High Open Loop AC Gain: 800 @ 20 kHz
  • Excellent Frequency Stability
  • Large Output Voltage Swing: +14.1 V/ -14.6 V
  • ESD Diodes Provided on the Inputs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33078DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,548
  • PandS:<100
  • MC33078DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • PandS:>1K
  • MC33078PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Newark:<100
  • PandS:<100
  • NCV33078DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,500
  • MC33078D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC33078DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC33078P
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 18 
  • Iq Typ (mA):
  • VOS Max (mV):
  • GBW Typ (MHz): 16 
  • SR Typ (V/µs):
  • IO Typ (mA): 29 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 4.5 
  • Ibias Typ (pA): 300000 
  • CMRR Typ (dB): 100 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site