MC33151: High Speed Dual MOSFET Driver

Description: The MC34151/MC33151 are dual inverting high speed ...
  • The MC34151/MC33151 are dual inverting high speed drivers specifically designed for applications that require low current digital circuitry to drive large capacitive loads with high slew rates. These devices feature low input current making them CMOS and LSTTL logic compatible, input hysteresis for fast output switching that is independent of input transition time, and two high current totem pole outputs ideally suited for driving power MOSFETs. Also included is an undervoltage lockout with hysteresis to prevent erratic system operation at low supply voltages.

    Typical applications include switching power supplies, dc to dc converters, capacitor charge pump voltage doublers/inverters, and motor controllers.

    These devices are available in dual-in-line and surface mount packages.
  • Features
  • Two Independent Channels with 1.5 A Totem Pole Output
  • Output Rise and Fall Times of 15 ns with 1000 pF Load
  • CMOS/LSTTL Compatible Inputs with Hysteresis
  • Undervoltage Lockout with Hysteresis
  • Low Standby Current
  • Efficient High Frequency Operation
  • Enhanced System Performance with Common Switching Regulator Control ICs
  • Pin Out Equivalent to DS0026 and MMH0026
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33151DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:29,694
  • MC33151DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:<1K
  • MC33151PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:13,850
  • PandS:>1K
  • MC33151VDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • MC34151DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • MC34151DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • PandS:>10K
  • MC34151PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed Dual MOSFET Driver
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,900
  • PandS:<1K
  • Packages
    Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 18 
  • VCC Max (V): 18 
  • Drive Source/Sink Typ (mA): 1500 / 1500 
  • Rise Time (ns): 14 
  • Fall Time (ns): 16 
  • tp Max (ns): 100 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site