MC33153: Single IGBT Driver

Description: The MC33153 is specifically designed as an IGBT dr...
  • The MC33153 is specifically designed as an IGBT driver for high power applications that include ac induction motor control, brushless dc motor control and uninterruptable power supplies. Although designed for driving discrete and module IGBTs, this device offers a cost effective solution for driving power MOSFETs and Bipolar Transistors. Device protection features include the choice of desaturation or overcurrent sensing and undervoltage detection. These devices are available in dual-in-line and surface mount packages and include the following features:
  • Features
  • High Current Output Stage: 1.0 A Source/2.0 A Sink
  • Protection Circuits for Both Conventional and Sense IGBTs
  • Programmable Fault Blanking Time
  • Protection against Overcurrent and Short Circuit
  • Undervoltage Lockout Optimized for IGBT's
  • Negative Gate Drive Capability
  • Cost Effectively Drives Power MOSFETs and Bipolar Transistors
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33153DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single IGBT Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • PandS:In Stock
  • MC33153DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single IGBT Driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • MC33153PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single IGBT Driver
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<100
  • Newark:<1K
  • PandS:In Stock
  • Packages
    Specifications
  • Type: IGBT 
  • Number of Drivers:
  • Vin Max (V): 20 
  • VCC Max (V): 20 
  • Drive Source/Sink Typ (mA): 1000 / 2000 
  • Rise Time (ns): 17 
  • Fall Time (ns): 17 
  • tp Max (ns): 300 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site