MC33160: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors

Description: The MC34160 Series is a linear voltage regulator a...
  • The MC34160 Series is a linear voltage regulator and supervisory circuit containing many of the necessary monitoring functions required in microprocessor based systems. It is specifically designed for appliance and industrial applications, offering the designer a cost effective solution with minimal external components. These integrated circuits feature a 5.0 V/100 mA regulator with short circuit current limiting, pinned out 2.6 V bandgap reference, low voltage reset comparator, power warning comparator with programmable hysteresis, and an uncommitted comparator ideally suited for microprocessor line synchronization.

    Additional features include a chip disable input for low standby current, and internal thermal shutdown for over temperature protection.

    These linear voltage regulators are contained in a 16 pin dual-in-line heat tab plastic package for improved thermal conduction.
  • Features
  • 5.0 V Regulator Output Current in Excess of 100 mA
  • Internal Short Circuit Current Limiting
  • Pinned Out 2.6 V Reference
  • Low Voltage Reset Comparator
  • Power Warning Comparator with Programmable Hysteresis
  • Uncommitted Comparator
  • Low Standby Current
  • Internal Thermal Shutdown Protection
  • Heat Tab Power Package
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33160DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors, TA = -40°C to +85°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:94
  • MC33160DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors, TA = -40°C to +85°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC33160PG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors, TA = -40°C to +85°C
  • Package Type: PDIP-16
  • Package Case Outline: 648C-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • MC34160DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors, TA = 0°C to +70°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:9,870
  • MC34160DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors, TA = 0°C to +70°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • MC34160PG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V, 100 mA Linear Voltage Regulator and Supervisory Circuit for Microprocessors, TA = 0°C to +70°C
  • Package Type: PDIP-16
  • Package Case Outline: 648C-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.1 
  • VI Min (V):
  • VI Max (V): 40 
  • VDO Typ (V):
  • Iq Typ (mA): 1.5 
  • PSRR (dB): 65 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site