MC33202: Operational Amplifier, Rail to Rail I/O, High Output Drive

Description: The MC33201/2/4 family of op-amps provides rail-to...
  • The MC33201/2/4 family of op-amps provides rail-to-rail operation on both the input and output. The inputs can be driven as high as 200mV beyond the supply rails without phase reversal on the outputs, and the output can swing within 50 mV of each rail. This rail-to-rail operation enables the user to make full use of the supply voltage range available. It is designed to work at very low supply voltages ( +/- 0.9 V) yet can operate with a supply of up to +12V and ground. Output current boosting techniques provide a high output current capability while keeping the drain current of the amplifier to a minimum. Also, the combination of low noise and distortion with a high slew rate and drive capability make this an ideal amplifier for audio applications.
  • Features
  • Low Voltage, Single Supply Operation (+1.8 V and Ground to +12 V and Ground)
  • Input Voltage Range Includes both Supply Rails
  • Output Voltage Swings within 50 mV of both Rails
  • No Phase Reversal on the Output for Over-driven Input Signals
  • High Output Current (ISC = 80 mA, Typ)
  • Low Supply Current (ID = 0.9 mA, Typ)
  • 600 W Output Drive Capability
  • Extended Operating Temperature Ranges (-40° to +105°C and -55° to +125°C)
  • Typical Gain Bandwidth Product = 2.2 MHz
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33202DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -40 ° to +105°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC33202DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -40 ° to +105°C
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>10K
  • PandS:>1K
  • MC33202DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -40 ° to +105°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • MC33202PG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -40 ° to +105°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MC33202VDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -55° to 125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • ON Semiconductor:7,644
  • MC33202VDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -55° to 125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:337,500
  • PandS:>10K
  • MC33202VPG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -55° to 125°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MC33202D
  • Status: Lifetime
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC33202DMR2
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • MC33202DR2
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC33202P
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Dual; TA= -40 ° to +105°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MC33202VD
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC33202VDR2
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC33202VP
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 12 
  • Iq Typ (mA): 0.9 
  • VOS Max (mV):
  • GBW Typ (MHz): 2.2 
  • SR Typ (V/µs):
  • IO Typ (mA): 80 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 20 
  • Ibias Typ (pA): 80000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-8  Micro8™ 
  • ON Semiconductor Full Web Site