MC33204: Operational Amplifier, Rail to Rail I/O, High Output Drive
Description: The MC33201/2/4 family of op-amps provides rail-to...
The MC33201/2/4 family of op-amps provides rail-to-rail operation on both the input and output. The inputs can be driven as high as 200mV beyond the supply rails without phase reversal on the outputs, and the output can swing within 50 mV of each rail. This rail-to-rail operation enables the user to make full use of the supply voltage range available. It is designed to work at very low supply voltages ( +/- 0.9 V) yet can operate with a supply of up to +12V and ground. Output current boosting techniques provide a high output current capability while keeping the drain current of the amplifier to a minimum. Also, the combination of low noise and distortion with a high slew rate and drive capability make this an ideal amplifier for audio applications.
Features
Low Voltage, Single Supply Operation (+1.8 V and Ground to +12 V and Ground)
Input Voltage Range Includes both Supply Rails
Output Voltage Swings within 50 mV of both Rails
No Phase Reversal on the Output for Over-driven Input Signals
High Output Current (ISC = 80 mA, Typ)
Low Supply Current (ID = 0.9 mA, Typ)
600 W Output Drive Capability
Extended Operating Temperature Ranges (-40° to +105°C and -55° to +125°C)
Typical Gain Bandwidth Product = 2.2 MHz
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
MC33204DG
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -40 ° to +105°C
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Digikey:<1K
MC33204DR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -40 ° to +105°C
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Digikey:>1K
FutureElectronics:>1K
PandS:>1K
MC33204DTB
Status: Last Shipments
Compliance: Pb-free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: TUBE
Container Qty: 96
MC33204DTBG
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -40 ° to +105°C
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: TUBE
Container Qty: 96
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Avnet:<1K
Digikey:<100
Mouser:<1K
MC33204DTBR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -40 ° to +105°C
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
Mouser:>1K
PandS:>10K
MC33204PG
Status: Last Shipments
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -40 ° to +105°C
Package Type: PDIP-14
Package Case Outline: 646-06
MSL: NA
Container Type: TUBE
Container Qty: 25
MC33204VDG
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -55° to 125°C
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:<1K
ON Semiconductor:6,050
MC33204VDR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -55° to 125°C
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
FutureElectronics:>1K
Mouser:>1K
ON Semiconductor:7,500
PandS:>1K
MC33204VPG
Status: Last Shipments
Compliance: Pb-free Halide free
Description: Operational Amplifier, Rail to Rail I/O, High Output Drive, Quad; TA= -55° to 125°C
Package Type: PDIP-14
Package Case Outline: 646-06
MSL: NA
Container Type: TUBE
Container Qty: 25
Packages
Specifications
Rail to Rail:
Input/Output 
Channels:
4 
VS Min (V):
1.8 
VS Max (V):
12 
Iq Typ (mA):
0.9 
VOS Max (mV):
6 
GBW Typ (MHz):
2.2 
SR Typ (V/µs):
1 
IO Typ (mA):
80 
ΔVOS/ΔT (μV/C):
2 
eN (nV/√Hz):
20 
Ibias Typ (pA):
80000 
CMRR Typ (dB):
90 
Architecture:
Bipolar 
Temperature Range (°C):
-40 to 85 
Package Type:
SOIC-14 
TSSOP-14