MC33364: Critical Conduction Mode SMPS Controller

Description: The MC33364 series are variable frequency SMPS con...
  • The MC33364 series are variable frequency SMPS controllers that operate in the critical conduction mode. They are optimized for high density power supplies requiring minimum board area, reduced component count, and low power dissipation. Integration of the high voltage startup saves approximately 0.7 W of power compared to the value of the resistor bootstrapped circuits.

    Each MC33364 features an on-board reference, UVLO function, a watchdog timer to initiate output switching, a zero current detector to ensure critical conduction operation, a current sensing comparator, leading edge blanking, a CMOS driver and cycle-by-cycle current limiting.

    The MC33364D1 has an internal 126 kHz frequency clamp. The MC33364D2 is available without an internal frequency clamp. The MC33364D has an internal 126 kHz frequency clamp which is pinned out, so that the designer can adjust the clamp frequency by connecting appropriate values of resistance.
  • Features
  • Lossless Off-Line Startup
  • Leading Edge Blanking for Noise Immunity
  • Watchdog Timer to Initiate Switching
  • Operating Temperature Range -25° to +125°C
  • Shutdown Capability
  • Over Temperature Protection
  • Optional/Adjustable Frequency Clamp to Limit EMI
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33364D1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Critical Conduction Mode SMPS Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • ON Semiconductor:1,372
  • MC33364D1R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Critical Conduction Mode SMPS Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • MC33364D2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Critical Conduction Mode SMPS Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:13,524
  • MC33364D2R2G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Critical Conduction Mode SMPS Controller
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC33364DG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Critical Conduction Mode SMPS Controller
  • Package Type: SOIC-16
  • Package Case Outline: 751K-01
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:121,920
  • MC33364DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Critical Conduction Mode SMPS Controller
  • Package Type: SOIC-16
  • Package Case Outline: 751K-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Topology: Flyback 
  • Control Mode: Current Mode 
  • fsw Typ (kHz): Up to 150 
  • Stand-by Mode: Yes 
  • UVLO (V): Yes 
  • Short Circuit Protection: No 
  • Latch: No 
  • Soft Start: No 
  • VCC Max (V): 16 
  • Drive Cap. (mA): 220 / 600 
  • Package Type: SOIC-8  SOIC-16 
  • ON Semiconductor Full Web Site