MC33762: Dual Low Noise, Low Dropout Linear Voltage Regulator with 1.0 V ON/OFF Control

Description: The MC33762 is a dual low dropout (LDO) linear vol...
  • The MC33762 is a dual low dropout (LDO) linear voltage regulator featuring excellent noise performances. Thanks to its innovative design, the circuit reaches an impressive 40 µVRMS noise level without an external bypass capacitor. Housed in a small µ8 package, this linear voltage regulator represents the ideal designer's choice when space and noise are at premium.

    The absence of external bandgap capacitor accelerates the response time to a wake-up signal and keeps it within 40 µs, making the MC33762 LDO linear voltage regulator a natural candidate in portable applications. The MC33762 also hosts a novel architecture which prevents excessive undershoots in the presence of fast transient bursts, as in any bursting systems. Finally, with a static line regulation better than -75dB, it naturally shields the downstream electronics against choppy lines.
  • Features
  • Nominal Output Current of 80mA with a 100mA Peak Capability
  • Ultra Low-Noise: 150nV/sq. root Hz @ 100Hz, 40mVRMS 100Hz - 100kHz Typical, Iout = 60mA, Co=1mF
  • Fast Response Time from OFF to ON: 40ms Typical
  • Ready for 1.0 V Platforms: ON with a 900 m V High Level
  • Typical Dropout of 90mV @ 30mA, 160mV @ 80mA
  • Ripple Rejection: 70dB @ 1kHz
  • 1.5% Output Precision @ 25°C
  • Thermal Shutdown
  • Vout Available at 2.5 V, 2.8 V, and 3.0 V
  • Separate Dice for Each Regulator Provides Maximum Isolation Between Regulators
  • Operating Range from -40 to +85°C

    Applications
  • Noise Sensitive Circuits: VCOs RF Stages, etc.
  • Bursting Systems (TDMA Phones)
  • All Battery Operated Devices
  • Pb-Free Packages are Available
  • Applications
  • Noise sensitive circuits: VCOs RF stages etc.
  • Bursting systems (TDMA phones)
  • All battery operated devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33762DM-2525RG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Low Noise, Low Dropout Linear Voltage Regulator with 1.0 V ON/OFF Control, Vout: 2.5 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • MC33762DM-2828RG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Low Noise, Low Dropout Linear Voltage Regulator with 1.0 V ON/OFF Control, Vout: 2.8 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • MC33762DM-3030RG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Low Noise, Low Dropout Linear Voltage Regulator with 1.0 V ON/OFF Control, Vout: 3.0 V
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • PandS:>1K
  • Packages
    Specifications
  • Output: Dual 
  • Polarity: Positive 
  • VO (V): 2.5, 2.5  2.8, 2.8  3.0, 3.0 
  • IO Typ (A): 0.08 
  • VI Min (V): 2.7 
  • VI Max (V): 12 
  • VDO Typ (V): 0.16 
  • Iq Typ (mA): 0.18 
  • PSRR (dB): 70 
  • Noise (µVrms): 35 
  • Enable: No 
  • PowerGood: No 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site