MC34063A: Buck / Boost / Inverting Regulator, Switching, 1.5 A

Description: The MC34063A Series is a monolithic control circui...
  • The MC34063A Series is a monolithic control circuit containing the primary functions required for dc-to-dc converters. These Buck Boost Inverting Switching Regulators consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high current output switch. This series was specifically designed to be incorporated in Step down (Buck), Step up (Boost) and Voltage-Inverting applications with a minimum number of external components. Refer to Application Notes AN920A/D and AN954/D for additional design information. The MC33063 is an extended temperature version. The NCV33063 is an extended temp version for automotive.
  • Features
  • Operation from 3.0 V to 40 V Input - Wide input voltage range usable for many applications
  • Low Standby Current - <100uA Collector Off-State Current
  • Current Limiting - Adjustable current limit provides improved protection
  • Output Switch Current to 1.5 A - Large 1.5A peak current capability provides up to ~1A of average current output
  • Output Voltage Adjustable - External resistor divider for various output voltage options
  • Frequency Operation to 100 kHz - Optimize frequency for size or efficiency
  • Precision 2% Reference - Accurate system level performance
  • 4x4mm DFN package option - Exposed pad package allows for higher output current and improved thermal performance
  • MC34063A = 0 to +70degC
  • MC33063A = -40 to +85degC
  • MC33063AV / NCV33063A = -40 to +125degC
  • Applications
  • For Higher Switching Frequency See NCP3063
  • For Dedicated ENABLE Pin and Higher Switching Frequency See NCP3064
  • Fan Controller
  • DC-DC Power Supply
  • For DFN package see MC33063MNTXG
  • End Products
  • Cigarette Lighter Adapter (CLA)
  • Power Supply
  • Product Change Notification
    Availability and Samples
    MC34063ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 1.5 A, TA= 0°C to +70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:<1K
  • Newark:>1K
  • MC34063ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 1.5 A, TA= 0°C to +70°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>10K
  • MC34063AP1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 1.5 A, TA= 0°C to +70°C
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:<1K
  • Newark:<1K
  • MCX34063ADR2G
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 1.5 A
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC34063AD
  • Status: Obsolete
  • Compliance: 
  • Description: Buck / Boost / Inverting Regulator, Switching, 1.5 A
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Packages
    Applications
    Specifications
  • Topology: Step-Up/Step-Down  Step-Down  Step-Up 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 40 
  • VO Typ (V): 1.25 to 40 
  • IO Typ (A): 1.5 
  • Efficiency (%):  
  • fSW Typ (kHz): 100 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site