MC34167: Buck / Boost / Inverting Regulator, Switching, 5.0 A

Description: The MC34167, MC33167 series are high performance f...
  • The MC34167, MC33167 series are high performance fixed frequency power Buck Boost Inverting Switching Regulators that contain the primary functions required for dc-dc converters. This series was specifically designed to be incorporated in step-down and voltage-inverting configurations with a minimum number of external components.

    These devices consist of an internal temperature compensated reference, fixed frequency oscillator with on-chip timing components, latching pulse width modulator for single pulse metering, high gain error amplifier, and a high current output switch.

    Protective features consist of cycle-by-cycle current limiting, undervoltage lockout, and thermal shutdown. Also included is a low power standby mode that reduces power supply current to 36 µA.
  • Features
  • Output Switch Current in Excess of 5.0 A
  • Fixed Frequency Oscillator (72 kHz) with On-Chip Timing
  • Provides 5.05 V Output without External Resistor Divider
  • Precision 2% Reference
  • 0% to 95% Output Duty Cycle
  • Cycle-by-Cycle Current Limiting
  • Undervoltage Lockout with Hysteresis
  • Internal Thermal Shutdown
  • Operation from 7.5 V to 40 V
  • Standby Mode Reduces Power Supply Current to 36 µA
  • Economical 5-Lead TO-220 Package with Two Optional Leadforms
  • Also Available in Surface Mount D2 PAK Package
  • Moisture Sensitivity Level (MSL) Equals 1
  • Pb-Free Packages are Available
  • Applications
  • Digital TV (LCD, PDP)
  • Efficient system pre-regulator for linear voltage regulators
  • Battery chargers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC34167D2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 5.0 A
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • ON Semiconductor:1,150
  • MC34167D2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 5.0 A
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:1,600
  • MC34167TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 5.0 A
  • Package Type: TO-220-5
  • Package Case Outline: 314D-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:>1K
  • MC34167THG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 5.0 A
  • Package Type: TO-220-5
  • Package Case Outline: 314A-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MC34167TVG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 5.0 A
  • Package Type: TO-220-5
  • Package Case Outline: 314B-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<100
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • PandS:<100
  • Packages
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 7.5 
  • VCC Max (V): 40 
  • VO Typ (V): 5.0 to 40 
  • IO Typ (A):
  • Efficiency (%): 80 
  • fSW Typ (kHz): 72 
  • Package Type: D2PAK-5  TO-220-5 
  • ON Semiconductor Full Web Site