MC74AC00: Quad 2-Input NAND Gate

Description: MC74AC00...
  • MC74AC00
  • Features
  • Output Drive Capability: +/-24 mA
  • Operating Voltage Range: 2 to 6 V AC00; 4.5 to 5.5 ACT00
  • Low Input Current: 1 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the JEDEC Standard No. 7A requirements
  • Pb-Free Packages are Available.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC00DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • MC74AC00DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • MC74AC00DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • PandS:<100
  • NLV74AC00DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site