MC74AC04: Hex Inverter

Description: Outputs Source/Sink 24 mA...
  • Outputs Source/Sink 24 mA
  • Features
  • ACT04 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC04DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<1K
  • MC74AC04DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:<1K
  • FutureElectronics:>10K
  • Mouser:<1K
  • PandS:>10K
  • MC74AC04DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site