MC74AC05: Hex Inverter Open-Drain

Description: The MC74AC/ACT05 is identical in pinout to the LS0...
  • The MC74AC/ACT05 is identical in pinout to the LS05. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with TTL outputs.
  • Features
  • Outputs Source/Sink 24 mA
  • ACT05 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC05DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter Open-Drain
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:11,330
  • MC74AC05DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter Open-Drain
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site