MC74AC132: Quad 2-Input NAND Gate with Schmitt Trigger Input

Description: The MC74AC/74ACT132 contains four 2-input NAND gat...
  • The MC74AC/74ACT132 contains four 2-input NAND gates which are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, they have greater noise margin than conventional NAND gates.

    Each circuit contains a 2-input Schmitt trigger. The Schmitt trigger uses positive feedback to effectively speed-up slow input transitions, and provide different input threshold voltages for positive and negative-going transitions. This hysteresis between the positive-going and negative-going input threshold is determined by resistor ratios and is essentially insensitive to temperature and supply voltage variations.
  • Features
  • Schmitt Trigger Inputs
  • Outputs Source/Sink 24 mA
  • ACT132 Has TTL Compatible Inputs PIN CONFIGURATION J Suffix Case 632-08 (Ceramic) N Suffix Case 646-06 (Plastic) D Suffix - Case 751A-03 (SOIC)
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC132DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:1,045
  • MC74AC132DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): 24  null 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site