MC74AC157: Quad 2-Input Multiplexer

Description: The MC74AC157/74ACT157 is a high-speed quad 2-inpu...
  • The MC74AC157/74ACT157 is a high-speed quad 2-input multiplexer. Four bits of data from two sources can be selected using the common Select and Enable inputs. The four outputs present the selected data in the true (noninverted) form. The MC74AC157/74ACT157 can also be used as a function generator.
  • Features
  • Outputs Source/Sink 24 mA
  • ACT157 Has TTL Compatible Inputs PIN NAMES I0a-I0d Source 0 Data Inputs I1a-I1d Source 1 Data Inputs E Enable Input S Select Input Za-Zd Outputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC157DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Multiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • ON Semiconductor:3,024
  • MC74AC157DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Multiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:25,000
  • MC74AC157DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Multiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • NLV74AC157DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Input Multiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site