MC74AC240: Octal Buffer/Line Driver, 3-State

Description: The MC74AC240/74ACT240 is an octal buffer and line...
  • The MC74AC240/74ACT240 is an octal buffer and line driver designed to be employed as a memory address driver, clock driver and bus oriented transmitter or receiver which provides improved PC board density.
  • Features
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Outputs Source/Sink 24 mA
  • ACT240 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC240DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: TSSOP-20
  • Package Case Outline: 948E-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74AC240DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:8,170
  • MC74AC240DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 6.5 
  • IO Max (mA): 24 
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site