MC74AC540: Octal Buffer/Line Driver with 3-State Outputs

Description: The MC74AC540/74ACT540 and MC74AC541/74ACT541 are ...
  • The MC74AC540/74ACT540 and MC74AC541/74ACT541 are octal buffer/line drivers designed to be employed as memory and address drivers, clock drivers and bus oriented transmitter/receivers. The MC74AC541/74ACT541 is a noninverting option of the MC74AC540/74ACT540.

    These devices are similar in function to the MC74AC240/74ACT240 and MC74AC244/74ACT244 while providing flow-through architecture (inputs on opposite side from outputs). This pinout arrangement makes these devices especially useful as output ports for microprocessors, allowing ease of layout and greater PC board density.
  • Features
  • 3-State Outputs
  • Inputs and Outputs Opposite Side of Package, Allowing Easier Interface to Microprocessors
  • Outputs Source/Sink 24 mA
  • MC74AC540/74ACT540 Provides Inverted Outputs
  • MC74AC541/74ACT541 Provides Noninverted Outputs
  • ACT540 and ACT541 Have TTL Compatible Inputs MC74AC540/74ACT540 MC74AC541/74ACT541 FACT DATA 5-1
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC540DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • MC74AC540DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:14,000
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site