MC74AC573: Octal Buffer/Line Driver with 3-State Outputs

Description: The MC74AC573/74ACT573 is a high-speed octal latch...
  • The MC74AC573/74ACT573 is a high-speed octal latch with buffered common Latch Enable (LE) and buffered common Output Enable (OE)bar inputs.

    The MC74AC573/74ACT573 is functionally identical to the MC74AC373/ 74ACT373 but has inputs and outputs on opposite sides.
  • Features
  • Inputs and Outputs on Opposite Sides of Package Allowing Easy Interface with Microprocessors
  • Useful as Input or Output Port for Microprocessors
  • Functionally Identical to MC74AC373/74ACT373
  • 3-State Outputs for Bus Interfacing
  • Outputs Source/Sink 24 mA
  • ACT573 Has TTL Compatible Inputs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC573DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-State Outputs
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC74AC573DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • MC74AC573DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • NLVACT573DWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal Buffer/Line Driver with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:11,000
  • Specifications
  • Type: Latch 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10  10.5 
  • IO Max (mA): 24 
  • Package Type: TSSOP 20 LEAD  SOIC-20W 
  • ON Semiconductor Full Web Site