MC74AC652: Octal Bus Transceiver Register with 3-State Outputs (Non-inverting)

Description: The MC74AC/ACT652 consists of registered bus trans...
  • The MC74AC/ACT652 consists of registered bus transceiver circuits, with outputs, D-type flip-flops and control circuitry providing multiplexed transmission of data directly from the input bus or from the internal storage registers. Data on the A or B bus will be loaded into the respective registers on the LOW-to-HIGH transition of the appropriate clock pin (CAB or CBA).
  • Features
  • Independent Registers for A and B Buses
  • Multiplexed Real-Time and Stored Data Transfers
  • Choice of True and Inverting Data Paths
  • 3-State Outputs
  • 300 mil Slim Dual-in-Line Package
  • Outputs Source/Sink 24 mA
  • 'ACT652 Has TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC652DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Bus Transceiver Register with 3-State Outputs (Non-inverting)
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:13,000
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 12 
  • IO Max (mA): 24 
  • Package Type: SOIC-24 
  • ON Semiconductor Full Web Site