MC74ACT11: Triple 3-Input AND Gate

Description: MC74ACT11...
  • MC74ACT11
  • Features
  • Outputs Source/Sink 24 mA
  • ACT11 Has TTL Compatible Inputs
  • Pb-Free Packages Are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT11DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:5,000
  • PandS:>1K
  • Packages
    Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 9.5 
  • IO Max (mA): 24 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site