MC74ACT14: Hex Inverter with Schmitt Trigger Input

Description: The MC74AC14/74ACT14 contains six logic inverters ...
  • The MC74AC14/74ACT14 contains six logic inverters which accept standard CMOS Input signals (TTL levels for MC74ACT14) and provide standard CMOS output levels. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, they have a greater noise margin then conventional inverters.

    The MC74AC14/74ACT14 has hysteresis between the positive-going and negative-going input thresholds (typically 1.0 V) which is determined internally by transistor ratios and is essentially insensitive to temperature and supply voltage variations.
  • Features
  • Schmitt Trigger Inputs
  • Outputs Source/Sink 24 mA
  • ACT14 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT14DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<100
  • FutureElectronics:<100
  • MC74ACT14DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • MC74ACT14DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 11.5 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site