MC74ACT253: Dual 4-Input Multiplexer with 3-State Outputs

Description: The MC74AC253/74ACT253 is a dual 4-input multiplex...
  • The MC74AC253/74ACT253 is a dual 4-input multiplexer with 3-state outputs. It can select two bits of data from four sources using common select inputs. The outputs may be individually switched to a high impedance state with a HIGH on the respective Output Enable (OE) inputs, allowing the outputs to interface directly with bus oriented systems.
  • Features
  • Multifunctional Capability
  • Noninverting 3-State Outputs
  • Outputs Source/Sink 24 mA
  • ACT253 Has TTL Compatible Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT253DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input Multiplexer with 3-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74ACT253DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input Multiplexer with 3-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 13 
  • IO Max (mA): null  24 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site