MC74ACT32: Quad 2-Input OR Gate with TTL

Description: - Outputs Source/Sink 24 mA...
  • - Outputs Source/Sink 24 mA
  • Features
  • ACT32 Has TTL Compatible Inputs
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT32DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate with TTL
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • MC74ACT32DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate with TTL
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • MC74ACT32DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input OR Gate with TTL
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site