MC74ACT374: Octal D Flip-Flop with 3-State Outputs

Description: The MC74AC374/74ACT374 is a high-speed, low-power ...
  • The MC74AC374/74ACT374 is a high-speed, low-power octal D-type flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for busoriented applications. A buffered Clock (CP) and Output Enable (OE) are common to all flip-flops.
  • Features
  • Buffered Positive Edge-Triggered Clock
  • 3-State Outputs for Bus-Oriented Applications
  • Outputs Source/Sink 24 mA
  • See MC74AC273 for Reset Version
  • See MC74AC377 for Clock Enable Version
  • See MC74AC373 for Transparent Latch Version
  • See MC74AC574 for Broadside Pinout Version
  • See MC74AC564 for Broadside Pinout Version with Inverted Outputs
  • ACT374 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT374DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop with 3-State Outputs
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74ACT374DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Newark:>1K
  • ON Semiconductor:31,388
  • MC74ACT374DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10 
  • IO Max (mA): 24 
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site