MC74ACT564: Octal D Latch with 3-State Outputs

Description: The MC74ACT564 is a high–speed, low power oc...
  • The MC74ACT564 is a high–speed, low power octal flip–flop with a buffered common Clock (CP) and a buffered common Output Enable (OE).The information presented to the D inputs is stored in the flip–flops on the LOW–to–HIGH Clock (CP) transition.The MC74ACT564 device is functionally indentical to the MC74ACT574, but with inverted outputs.
  • Features
  • Inputs and Outputs on the Opposite Sides of the Package Allowing Easy Interface with Microprocessors
  • Useful as Input or Output Port for Microprocessor
  • Functionally Indentical to the MC74ACT574 but with Inverted Outputs
  • 3-State Outputs for Bus-Oriented Applications
  • Outputs Source Sink 24 mA
  • TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT564DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Latch with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Latch 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10.5 
  • IO Max (mA): 24 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site