MC74HC04A: Hex Inverter

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC04A is identical in pinout to the LS04 and the MC14069. The device inputs are compatible with Standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    The device consists of six three-stage inverters.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2 to 6V
  • Low Input Current: 1mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 36 FETs or 9 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC04ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • MC74HC04ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>1K
  • MC74HC04ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NLV74HC04ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NLV74HC04ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • NLV74HC04ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:40,000
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 19 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site