MC74HC05A: Hex Inverter with Open Drain Outputs

Description: The MC74HC05A contains six inverters with open dra...
  • The MC74HC05A contains six inverters with open drain outputs. The MC74HC05A is identical to the MC74HC04A, except for the open drain outputs. The outputs can be connected to other open drain outputs to implement active LOW wired OR or active High wired AND logic functions. The open drain outputs require pull up resistors to perform correctly.
  • Features
  • Output Drive Capability: 10 LSTTL Loads with Suitable Pullup
    Resistor
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • High Noise Immunity Characteristic of CMOS Devices
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1 µA
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 36 FETs or 9 Equivalent Gates
  • These are PbFree Devices
  • Applications
  • White Goods
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC05ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open Drain Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:6,985
  • MC74HC05ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open Drain Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:100,000
  • MC74HC05ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open Drain Outputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC74HC05ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open Drain Outputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:22,500
  • NLV74HC05ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter with Open Drain Outputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site