MC74HC10A: Triple 3-Input NAND Gate

Description: The MC74HC10A is identical in pinout to the LS10. ...
  • The MC74HC10A is identical in pinout to the LS10. The device inputs are compatible with Standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the Requirements Defined JEDEC Standard No. 7 A
  • Chip Complexity: 36 FETs or 9 Equivalent Gates
  • PbFree Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC10ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • MC74HC10ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • MC74HC10ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC10ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 16 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site