MC74HC125A: Quad Non-inverting Buffer, 3-State

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC125A and MC74HC126A are identical in pinout to the LS125 and LS126. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    The HC125A and HC126A noninverting buffers are designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. The devices have four separate output enables that are active-low (HC125A) or active-high (HC126A).
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 72 FETs or 18 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC125ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<100
  • Newark:>1K
  • MC74HC125ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:76,880
  • PandS:>1K
  • MC74HC125ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • MC74HC125ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • PandS:>1K
  • NLV74HC125ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NLV74HC125ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC125ADTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLV74HC125ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVHC125ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Non-inverting Buffer, 3-State
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:37,500
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 24 
  • IO Max (mA):
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site