MC74HC139A: Dual 1-of-4 Decoder / Demultiplexer

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC139A is identical in pinout to the LS139. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device consists of two independent 1-of-4 decoders, each of which decodes a two-bit Address to one-of-four active-low outputs. Active-low Selects are provided to facilitate the demultiplexing and cascading functions. The demultiplexing function is accomplished by using the Address inputs to select the desired device output, and utilizing the Select as a data input.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 100 FETs or 25 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC139ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 1-of-4 Decoder / Demultiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • MC74HC139ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 1-of-4 Decoder / Demultiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74HC139ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 1-of-4 Decoder / Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,500
  • PandS:>1K
  • NLV74HC139ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 1-of-4 Decoder / Demultiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC139ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 1-of-4 Decoder / Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:12,500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 23 
  • IO Max (mA): null 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site