MC74HC14A: Hex Inverter with Schmitt Trigger Input

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC14A is identical in pinout to the LS14, LS04 and the HC04. The device inputs are compatible with Standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    The HC14A is useful to "square up" slow input rise and fall times. Due to hysteresis voltage of the Schmitt trigger, the HC14A finds applications in noisy environments.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2 to 6V
  • Low Input Current: 1mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 60 FETs or 15 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC14ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:<100
  • Newark:>1K
  • MC74HC14ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>50K
  • FutureElectronics:>500K
  • Mouser:>10K
  • PandS:<1K
  • MC74HC14ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<100
  • MC74HC14ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:>1K
  • PandS:<100
  • Wpi:>10K
  • NLV74HC14ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:39,105
  • NLV74HC14ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • NLV74HC14ADTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLV74HC14ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Inverter with Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 19 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site