MC74HC151A: 8-Input Multiplexer

Description: The MC74HC151 is identical in pinout to the LS151....
  • The MC74HC151 is identical in pinout to the LS151. The device inputs are compatible with standard CMOS outputs with pullup resistors, they are compatible with LSTTL outputs. This device selects one of the eight binary Data Inputs, as determined by the Address Inputs. The Strobe pin must be at a low level for the selected data to appear at the outputs. If Strobe is high, the Y output is forced to a low level and the Y bar output is forced to a high level. The HC151 is similar in function to the HC251 which has 3-state outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
  • Applications
  • Desktop, Industrial
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC151ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Input Multiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:47,664
  • MC74HC151ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Input Multiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74HC151ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Input Multiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:8,064
  • MC74HC151ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Input Multiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • PandS:>1K
  • NLV74HC151ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Input Multiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC151ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Input Multiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 43 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site