MC74HC153A: Dual 4-Input Data Selector/Multiplexer High-Performance Silicon-Gate CMOS

Description: The MC74HC153 is identical in pinout to the LS153....
  • The MC74HC153 is identical in pinout to the LS153. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.The Address Inputs select one of four Data Inputs from each multiplexer. Each multiplexer has an active low Strobe control and anoninverting output.The HC153 is similar in function to the HC253, which has 3state outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
  • Applications
  • Desktop,
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC153ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input Data Selector/Multiplexer High-Performance Silicon-Gate CMOS
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC74HC153ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input Data Selector/Multiplexer High-Performance Silicon-Gate CMOS
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:17,500
  • MC74HC153ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input Data Selector/Multiplexer High-Performance Silicon-Gate CMOS
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC153ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input Data Selector/Multiplexer High-Performance Silicon-Gate CMOS
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<100
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 36 
  • IO Max (mA): null 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site