MC74HC160A: BCD Counter with Asynchronous Reset Mode

Description: The MC74HC160A is identical in pinout to the LS160...
  • The MC74HC160A is identical in pinout to the LS160. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. The HC160A is a programmable BCD counters with asynchronous Reset input.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 uA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard
    No. 7A
  • Chip Complexity: 234 FETs or 58.5 Equivalent Gates
  • These are PbFree Devices
  • Applications
  • Desktop, White Goods, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC160ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD Counter with Asynchronous Reset Mode
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • MC74HC160ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD Counter with Asynchronous Reset Mode
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74HC160ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD Counter with Asynchronous Reset Mode
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC74HC160ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: BCD Counter with Asynchronous Reset Mode
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 22 
  • PD Max (W): 0.5  0.45 
  • IO Max (mA): 25 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site