MC74HC164A: 8-Bit Serial-Input/Parallel-Output Shift Register

Description: High-Performance Silicon-Gate CMOS

The MC...
  • High-Performance Silicon-Gate CMOS

    The MC74HC164A is identical in pinout to the LS164. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    The MC74HC164A is an 8-bit, serial-input to parallel-output shift register. Two serial data inputs, A1 and A2, are provided so that one input may be used as a data enable. Data is entered on each rising edge of the clock. The active-low asynchronous Reset overrides the Clock and Serial Data inputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 244 FETs or 61 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC164ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial-Input/Parallel-Output Shift Register
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • MC74HC164ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial-Input/Parallel-Output Shift Register
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • MC74HC164ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial-Input/Parallel-Output Shift Register
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • PandS:>1K
  • NLV74HC164ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Serial-Input/Parallel-Output Shift Register
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NLV74HC164ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Serial-Input/Parallel-Output Shift Register
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 32 
  • IO Max (mA):
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site