MC74HC164B: 8-Bit Serial-Input/Parallel- Output Shift Register

Description: The MC74HC164B is identical in pinout to the LS164...
  • The MC74HC164B is identical in pinout to the LS164. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. The MC74HC164B is an 8−bit, serial−input to parallel−output shift register. Two serial data inputs, A1 and A2, are provided so that one input may be used as a data enable. Data is entered on each rising edge of the clock. The active−low asynchronous Reset overrides the Clock and Serial Data inputs. Schmitt−trigger action at the Clock input enhances the device’s tolerance to slower rise and fall times and immunity to noise of the input clock signal.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 V to 6.0 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the JEDEC Standard No. 7 A Requirements
  • Chip Complexity: 244 FETs or 61 Equivalent Gates
  • NLV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Availability and Samples
    MC74HC164BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial-Input/Parallel- Output Shift Register
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,542,500
  • Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 32 
  • IO Max (mA):
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site