MC74HC165A: 8-Bit Serial or Parallel-Input/Serial Output Shift Register

Description: The MC74HC165A is identical in pinout to the LS165...
  • The MC74HC165A is identical in pinout to the LS165. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device is an 8-bit shift register with complementary outputs from the last stage. Data may be loaded into the register either in parallel or in serial form. When the Serial Shift/Parallel Load(bar) input is low, the data is loaded asynchronously in parallel. When the Serial Shift/Parallel Load(bar) input is high, the data is loaded serially on the rising edge of either Clock or Clock Inhibit (see the Function Table).

    The 2-input NOR clock may be used either by combining two independent clock sources or by designating one of the clock inputs to act as a clock inhibit.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 286 FETs or 71.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC165ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>1K
  • MC74HC165ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • MC74HC165ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • MC74HC165AMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register, 8-BIT SHIFT REGISTER
  • Package Type: QFN-16
  • Package Case Outline: 485AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • NLV74HC165ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC165ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVHC165ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial Output Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 30 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16  QFN-16 
  • ON Semiconductor Full Web Site