MC74HC174A: Hex D Flip-Flop with Clock

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC174A is identical in pinout to the LS174. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device consists of six D flip-flops with common Clock and Reset inputs. Each flip-flop is loaded with a low-to-high transition of the Clock input. Reset is asynchronous and active-low.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1.0 mA
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 162 FETs or 40.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC174ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex D Flip-Flop with Clock
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:8,928
  • MC74HC174ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex D Flip-Flop with Clock
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74HC174ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex D Flip-Flop with Clock
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLV74HC174ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex D Flip-Flop with Clock
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV74HC174ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex D Flip-Flop with Clock
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC174ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex D Flip-Flop with Clock
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 22 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site